PUMP-VAR-DISPL CW 90PV100
721761
Model code: 90R100-MA-1-NN-60-L-3-F1-E-03-FAB-38-38-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
721761
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90P AUXMTG FOR SERVICE | NN | NN |
| S90P CHARGING FOR SERVICE | E | E |
| S90P CHRPRESS FOR SERVICE | 24 | 24 |
| S90P CNTRORF FOR SERVICE | 03 | 03 |
| S90P CONTROL FOR SERVICE | MA | MA |
| S90P DISPLIM FOR SERVICE | 3 | 3 |
| S90P ENDCAP FOR SERVICE | 60 | 60 |
| S90P FILTRATION FOR SERVICE | L | L |
| S90P HPPORTA FOR SERVICE | 38 | 38 |
| S90P HPPORTB FOR SERVICE | 38 | 38 |
| S90P PRESSREG FOR SERVICE | 1 | 1 |
| S90P PRODUCT FOR SERVICE | 90R100 | |
| S90P SHAFT FOR SERVICE | F1 | F1 |
| S90P SHF FOR SERVICE | FAB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |