Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 134,900 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 2,24 PC | |
| Remarks | HMS-130 CLASS 1 | HMS-130 CLASS |
| Size/Dimensions | L1.8XW1.8XH2 CM | |
| Spring, Inside Diameter | 14,5000 mm | |
| Spring, Length Test | 9,4500 mm | |
| Spring, Length unloaded | 18,0000 mm | |
| Spring, Outside Diameter | 18,5000 mm | |
| Spring, Rate | 15,770 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |