CONTROL HSNG (A FEATURE)
72319-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.200 |
| Product height mm | | 55.880 |
| Product length in | | 5.390 |
| Product length mm | | 136.906 |
| Product width in | | 2.350 |
| Product width mm | | 59.690 |