ADPT ASY
72358-005
Tools72358-005 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | ADAPTER | Adapter |
| Product height in | | 3.250 |
| Product height mm | | 82.550 |
| Product length in | | 4.188 |
| Product length mm | | 106.375 |
| Product width in | | 2.050 |
| Product width mm | | 52.070 |