7237X32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900598-1-32S, 900598-32S
7237X32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 090109A | |
| End Size 1 | 2 IN | |
| End type 1 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.75 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.75 in | |
| Product Length/Depth | 1.42 in | |
| Product material | Carbon steel | |
| Product Volume | 10.739 in³ | |
| Product Weight | 1.83 lb | |
| Product Width | 2.75 in | |
| Thread sealant | No | |
| UNSPSC | 27121700 | |
| UPC | 725975051443 |