DR SHF SPL
72400-207
Tools72400-207 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 10.827 |
| Product length mm | 275.006 |
| Product width in | 1.124 |
| Product width mm | 28.550 |