DR SHF
72400-224
Tools72400-224 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.124 |
| Product height mm | 28.550 |
| Product length in | 10.840 |
| Product length mm | 275.336 |
| Product material | Carbon steel |
| Product width in | 1.124 |
| Product width mm | 28.550 |