Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72400-504
SPR RET
72400-504
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
72400-504
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.725
Product height mm
18.415
Product length in
0.150
Product length mm
3.810
Product width in
0.725
Product width mm
18.415