Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72400-520
HEAD PN
72400-520
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
72400-520
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.300
Product height mm
7.620
Product length in
0.575
Product length mm
14.605
Product width in
0.300
Product width mm
7.620