Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72400-538
BOLT
72400-538
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
72400-538
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.546
Product height mm
13.868
Product length in
5.034
Product length mm
127.864
Product width in
0.546
Product width mm
13.868