Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72400-585
F0LLOWER
72400-585
Where to buy
Export PDF
Tools
Add to comparison
72400-585
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
0.625
Product length mm
15.875
Product width in
0.230
Product width mm
5.842