Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 80 | 80 |
| Item type | GASKET | Gasket |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 0.031 | |
| Product length mm | 0.787 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.900 | |
| Product width mm | 73.660 | |
| Thickness IN | 0.031 |
