Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72400-638
RING
72400-638
Tools
Add to comparison
Add to comparison
72400-638
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.060
Product height mm
26.924
Product length in
0.050
Product length mm
1.270
Product width in
1.060
Product width mm
26.924