Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 80 |
| Inside diameter IN | 2.412 |
| Item type | O-Ring |
| Product height in | 5.653 |
| Product height mm | 143.586 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 4.824 |
| Product width mm | 122.530 |
| Thickness IN | 0.103 |