72400-670
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72400-670
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | .406 in |
| Package contents | Bushing |
| Product Height | .406 in |
| Product Length/Depth | .5 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | .082 in³ |
| Product Weight | .2 lb |
| Product Width | .406 in |
| Sub-brand | None |
| Trade Name | None |