Bushing , Cradle
72400-684
Tools72400-684 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bushing |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 3.295 |
| Product length mm | 83.693 |
| Product material | Norglide |
| Product width in | 0.170 |
| Product width mm | 4.318 |