PORT PL
72400-685
Tools72400-685 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BUSHING | Bushing |
| Product height in | | 4.050 |
| Product height mm | | 102.870 |
| Product length in | | 0.975 |
| Product length mm | | 24.765 |
| Product material | NORGLIDE | Norglide |
| Product width in | | 1.650 |
| Product width mm | | 41.910 |