FDBK LK
72400-703
Tools72400-703 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coupling |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 2.820 |
| Product length mm | 71.628 |
| Product width in | 0.400 |
| Product width mm | 10.160 |