3.00 SERVO PUMP, ACJRBLK83DZ6YY0MM00000BCV0D
72400-RIH-04
Model code: ACJRBLK83DZ6YY0MM00000BCV0D
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 72400 axial piston pumps
72400-RIH-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mount features (rear) | K | [2-bolt B] SAE flange series 101-2, with mounting holes & charge adaptor |
| Auxiliary port size & location | D | .750-16 UNF-2B SAE o-ring port - left (C1) & right (C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 8 | 17.2 cm3/r [1.05 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| Code title | ACJ | 49.2 cm3/r [3.00 in3/r] servo controlled variable displacement pump (rear tandem) |
| Control assembly | MM | Manual control, high gain, external control supply port (P) - .4375-20 UNF-2B SAE o-ring port (plus minus 17 active control shaftrotation) |
| Control servo orifice S1 & S2 | 0 | No control supply orifice |
| Control supply orifice (P) | 0 | No control supply orifice |
| CPRV setting & routing | 3 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| DRAIN PORT SIZE & LOCATION | Z | Thru drain into rear auxiliary flange (D3), thru drain into front mount (D4) (front tandem unit must have external drain) |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | B | 41 tooth 48/96 ext, dia 22.22 [.875], shaft ext 24.4 [.96] |
| Input shaft rotation | R | Right hand rotation (cw) |
| Main ports size & location | 6 | 1.0625-12 UN-2B SAE o-ring port (A & B) - right side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACJRBLK83DZ6YY0MM00000BCV0D | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output shaft | L | 13 tooth 16/32 internal, dia 21.81 [.858], accepts shaft ext 41.1 [1.62] |
| Output torque lbf-in2 | 2626.1 | |
| Output torque Nm | 296.7 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.530 | |
| Product height mm | 216.662 | |
| Product length in | 11.780 | |
| Product length mm | 299.212 | |
| Product width in | 12.060 | |
| Relief valve setting port A | Y | 379.2 bar [5500 lbf/in2] |
| Relief valve setting port B | Y | 379.2 bar [5500 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | CV | .4375-20 UNF-2B SAE o-ring port,(top controller housing) (p) for external control supply port, improved strength rotating groupS/A & 70360 type 7 valve plate, high strength screw, cap |
| Working pressure bar | 379 | |
| Working pressure psi | 5500.00 |