
3.00 SERVO PUMP, ACGRALJ240C2NNAMC00000AAF0D
72400-RZX-04
Model code: ACGRALJ240C2NNAMC00000AAF0D
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 72400 axial piston pumps
72400-RZX-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | A | Bypass valve |
| Aux mounting features rear | J | [2-BOLT B] SAE flange series 101-2, with charge adaptor |
| Aux port size and location | 0 | No auxiliary port |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| CODE TITLE | ACG | 49.2 cm3/r [3.00 in3/r] servo controlled variabledisplacement pump |
| Control assembly | MC | Manual control, wide band neutral |
| Control servo orf S1 and S2 | 0 | No control servo orifice |
| Control supply orifice P | 0 | 2X diagnostic fittings (endcover) & special mounting bracket |
| CPRV setting and routing | 4 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case; 1.3125-12 UN-2B SAE o-ring port for charge pressure discharge (C3) (to remotefilter), .875-14 UNF-2B SAE o-ring port for charge pressure inlet (C4) (return from filter) |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | C | 1.0625-12 UN-2B SAE o-ring port - left (D1)& right (D2) sides; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 46.8 | |
| Flow rate lpm | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | R | Right hand rotation (ccw) |
| Main port size and location | 2 | 1.3125-12 UN-2B SAE o-ring port (A & B) - left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACGRALJ240C2NNAMC00000AAF0D | |
| MOUNTING FLANGE | 2-BOLT-B | 2-bolt-B |
| Output shaft | L | 13 tooth 16/32 internal, diameter 21.81 [.858] accepts shaft extension 41.1 [1.62] |
| Output torque lbf-in2 | 1909.9 | |
| Output torque Nm | 215.8 | |
| PAINT | 0A | Primer per spec 209-13A |
| Product height in | 9.070 | |
| Product height mm | 230.378 | |
| Product length in | 12.670 | |
| Product length mm | 321.818 | |
| Product width in | 8.430 | |
| Relief vlv set for main port A | N | 275.8 bar [4000 lbf/in2] |
| Relief vlv set for main port B | N | 275.8 bar [4000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | AF | Diagnostic ports 2X .5625-18 UNF-2B SAE o-ring ports (backplate) |
| Working pressure bar | 276 | |
| Working pressure psi | 4000 |