Danfoss
72400-SFS-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72400-SFS-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 310 bar | |
| Charge Pump | 13.8 Cm3/R [.84 In3/R] With 1.3125-12 UN-2B SAE O-Ring Port For Suction Inlet (S) | |
| Charge Pump Displacement | 6.9 cm³/rev | |
| Code Title | 49.2 cm3/R [3.00 in3/R] Servo Controlled Variable Displacement Pump | |
| Configuration | Single | |
| Control | Manual Displacement Control with (Normally Closed) Neutral Lockout Switch (Wide Band Neutral) | |
| Control options | None | |
| Design code | D | |
| Displacement | 49.2 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications | |
| Flow at Rated Speed and PSI | 169 l/min | |
| High Pressure Relief Valve Setting Port A | 310 bar | |
| Housing material | Cast Iron | |
| Identification | Standard | |
| Input Mounting Flange | SAE A | |
| Main Port Orientation | Radial | |
| Maximum Input Power | 102 kW | |
| Maximum Input Torque | 286 Nm | |
| Minimum Working Pressure | 5076 Psi | |
| Model Code | ACGRAAA23EE2QQAMA0C000B000D | |
| Mounting Flange Location | Standard J744 | |
| Mounting Type | Standard | |
| Output Shaft | 9 Tooth 16/32 Internal, Diameter 15.88 [.625], Accepts Shaft Extension 31.8 [1.25] | |
| Paint | Black Per Spec 209-13B | |
| Peak Pressure Rating | 5500 Psi | |
| Product Height | 8.85 in | |
| Product Length/Depth | 12.63 in | |
| Product Type | Medium Duty Closed Circuit Pump | |
| Product Volume | 942.267 in³ | |
| Product Weight | 62 lb | |
| Product Width | 8.43 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | 72400 Series | |
| Type | Variable Displacement | |
| Unit type | Single | |
| Working pressure - max | 350 bar |