Danfoss
72400-SVS-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72400-SVS-04
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Auxiliary Port Side (C4 or C5) (Charge Pump Only) | .750-16 UNF-2B SAE o-ring port (right side CW, left side CCW) |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 345 bar |
| Charge Pump | None |
| Charge Pump Options | None |
| Code Title | 49.2 cm3/R [3.00 in3/R] Servo Controlled Variable Displacement Pump |
| Configuration | Single |
| Control | Manual Displacement Control with (Normally Closed) Neutral Lockout Switch (Wide Band Neutral) |
| Control options | Control Lever With Mounting Hole Diameter 10.31 [.406], Located 26.9 [1.06] From Shaft Centerline |
| Control Orifice Lower Servo Diameter | .71 mm |
| Control Orifice Upper Servo Diameter | .71 mm |
| Control Supply Orifice Diameter | .91 mm |
| Design code | D |
| Destroke Valve | No |
| Displacement | 49.2 cm³/rev |
| Drain Port Size and Location | Thru Drain Into Rear Auxiliary Flange (D3) |
| Drive Shaft Seal Configuration | Single |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications |
| Flow at Rated Speed and PSI | 169 l/min |
| High Pressure Relief Valve Setting Port A | 345 bar |
| High Pressure Relief Valve Setting Port B | 345 bar |
| Housing material | Cast Iron |
| Identification | Standard |
| Main Port Location A | Right Side |
| Main Port Location B | Right Side |
| Main Port Orientation | Radial |
| Main Port(s) | 1.3125-12 UN SAE O-Ring Port |
| Maximum Input Power | 102 kW |
| Maximum Input Torque | 286 Nm |
| Minimum Working Pressure | 5076 Psi |
| Model Code | ACGRAGB00B31TTDMN0CAN0BBS0D |
| Mounting Flange Location | Standard J744 |
| Mounting Type | Standard |
| Output Shaft | 13 Tooth 16/32 Internal, Diameter 21.81 [.858], Accepts Shaft Extension 41.1 [1.62] |
| Paint | Black Per Spec 209-13B |
| Peak Pressure Rating | 5500 Psi |
| Product Height | 8.85 in |
| Product Length/Depth | 13.24 in |
| Product Type | Medium Duty Closed Circuit Pump |
| Product Volume | 987.777 in³ |
| Product Weight | 62 lb |
| Product Width | 8.43 in |
| Rated speed - max | 3600 RPM |
| Shaft rotation | Right |
| Special features | Left Hand Neutral Adjustment; Polyacrylate Drive Shaft Seal |
| Sub-brand | None |
| Trade Name | 72400 Series |
| Type | Variable Displacement |
| Unit type | Single |
| Working pressure - max | 350 bar |