Danfoss
72400-SYL-04
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72400-SYL-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Auxiliary Port Side (C4 or C5) (Charge Pump Only) | .750-16 UNF-2B SAE o-ring port (right side CW, left side CCW) | |
| Auxiliary Port Top-Front (C1) or Bypass Valve | .750-16 UNF-2B SAE O-Ring Port Plugged | |
| Auxiliary Port Top-Rear (C2) | .750-16 UNF-2B SAE O-Ring Port Plugged | |
| Brand | Danfoss | |
| Charge Pump | 20.7 Cm3/R [1.26 In3/R] With 1.3125-12 UN-2B SAE O-Ring Port For Suction Inlet (S) | |
| Code Title | 40.6 cm3/R [2.48 in3/R] Servo Controlled Variable Displacement Pump | |
| Configuration | Single | |
| Control Supply Orifice Diameter | .91 mm | |
| Design code | D | |
| Destroke Valve | No | |
| Displacement | 40.6 cm³/rev | |
| Drain Port Size and Location | 1.0625-12 UN-2B SAE O-Ring Port - Left (D1) & Right (D2) Sides, Left Side Plugged; Thru Drain Into Rear Auxiliary Flange (D3) | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications | |
| Flow at Rated Speed and PSI | 140 l/min | |
| High Pressure Relief Valve Setting Port A | 310 bar | |
| High Pressure Relief Valve Setting Port B | 310 bar | |
| Housing material | Cast Iron | |
| Identification | Standard | |
| Input Mounting Flange | SAE B | |
| Main Port Location A | Same Side-Right | |
| Main Port Orientation | Radial | |
| Main Port(s) | 1.3125-12 UN SAE O-Ring Port | |
| Maximum Input Power | 84 kW | |
| Maximum Input Torque | 237 Nm | |
| Model Code | AADRAFC94EE1QQ0SK0C000AAS0D | |
| Mounting Flange Location | Standard J744 | |
| Mounting Type | Standard | |
| Output Shaft | 11 Tooth 16/32 Internal, Diameter 19.33 [.761], Accepts Shaft Extension 31.8 [1.25] | |
| Paint | Primer Per Spec 209-13A | |
| Peak Pressure Rating | 5500 Psi | |
| Product Height | 8.79 in | |
| Product Length/Depth | 9.66 in | |
| Product Type | Medium Duty Closed Circuit Pump | |
| Product Volume | 345.589 in³ | |
| Product Weight | 60 lb | |
| Product Width | 4.07 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Right | |
| Special features | Diagnostic Ports 2X .5625-18 UNF-2B SAE O-Ring Ports, Plugged (Backplate) 2X .4375-20 UNF-2B SAE O-Ring Ports, Plugged (S1 & S2) For Servo Pressure Check | |
| Sub-brand | None | |
| Trade Name | 72400 Series | |
| Type | Variable Displacement | |
| Unit type | Single | |
| Working pressure - max | 350 bar |