Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72401-503
SL
72401-503
Where to buy
Export PDF
Tools
Add to comparison
72401-503
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.254
Product height mm
31.852
Product length in
0.235
Product length mm
5.969
Product width in
1.254
Product width mm
31.852