Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72401-505
PG
72401-505
Where to buy
Export PDF
Tools
Add to comparison
72401-505
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.014
Product height mm
25.756
Product length in
1.280
Product length mm
32.512
Product width in
1.014
Product width mm
25.756