Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72401-508
FEEDBACK LINK(MOQ 1500PCS)
72401-508
Where to buy
Export PDF
Tools
Add to comparison
72401-508
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
2.476
Product length mm
62.890
Product material
CARBON STEEL
Carbon steel
Product width in
0.904
Product width mm
22.962