Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72450-DAU-02
2.48 CID SERVO MOTOR STC PORTS
72450-DAU-02
Tools
Add to comparison
Add to comparison
72450-DAU-02
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
8.020
Product height mm
203.708
Product length in
8.520
Product length mm
216.408
Product width in
8.010
Product width mm
203.454