
Danfoss
72450-DBA-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72450-DBA-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Transit Mixer, Motor Grader | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 2.48 in³/rev | |
| Feature | Great price and performanceHighly customizableEasy to service | |
| Flow rate | 178.71 in³/rev | |
| Main Ports | 1.3125-12 UN-2B SAE O-Ring Port (A & B) - Same Side (Right Side) | |
| Maximum Displacement | 2.48 in³/rev | |
| Maximum Speed | 4500 RPM | |
| Minimum Displacement | .9 in³/rev | |
| Model Code | ACTA0A100L0A110B | |
| Mounting Type | SAE B-B 2 Bolt | |
| Output Shaft | 13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62] | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 8.02 in | |
| Product Length/Depth | 9.19 in | |
| Product Type | Medium Duty Variable Motor | |
| Product Volume | 601.423 in³ | |
| Product Weight | 23.6 lb | |
| Product Width | 8.16 in | |
| Special features | Baised To Maximum Displacement; Rear Facing S1 And S2 Ports | |
| Sub-brand | None | |
| System Working Temperature | 225 °F | |
| Torque | 166.8 Nm | |
| Trade Name | 72450 Series | |
| Working pressure | 35000000 Pa |