SERVO MOTOR ASSY
72450-DBE-02
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.020 |
| Product height mm | | 203.708 |
| Product length in | | 8.520 |
| Product length mm | | 216.408 |
| Product width in | | 8.010 |
| Product width mm | | 203.454 |