
MOTOR-VAR DISPL, 72450-49CC, ACTC0C20020B240B
72450-DCJ-02
Model code: ACTC0C20020B240B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72450-DCJ-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mounting features (rear) | 0 | No auxiliary mounting features |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACT | 40.6 cm3/r [2.48 in3/r]/49.2 cm3/r [3.00 in3/r] Servo controlled variable displacement motor |
| Control assembly | 00 | No control assembly |
| Design code | B | B |
| Drain port size and location | C | 1.0625-12 UN-2B SAE o-ring port - left side(D1) & right side(D2), left side plugged |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 0 | Standard |
| Main ports size and location | 2 | 1.3125-12 UN-2B SAE o-ring port (A & B) - same side (left side) |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Min-max disp and control angle | 2 | 17.5-40.6 cm3/r [1.07-2.48 in3/r] 7 deg 31 minutes min-17 deg 0 minutes max |
| Model Code 1 | ACTC0C20020B240B | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output shaft | C | 15 tooth 16/32 spline, shaft extension 46 [1.81] |
| Output torque lbf-in2 | 2003.5 | |
| Output torque Nm | 226.4 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.020 | |
| Product height mm | 203.708 | |
| Product length in | 8.520 | |
| Product length mm | 216.408 | |
| Product width in | 8.010 | |
| Product width mm | 203.454 | |
| Special features | 24 | Biased to max displacement; low cam moment valve plate |
| Working pressure bar | 350.00 | |
| Working pressure psi | 5076 |