
Danfoss
72450-DCS-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72450-DCS-02
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | B |
| Displacement | 2.48 in³/s |
| Feature | Great price and performanceHighly customizableEasy to service |
| Flow rate | 178.71 in³/s |
| Identification | Standard |
| Main Ports | 1.3125-12 UN-2B SAE O-Ring Port (A & B) - Same Side (Right Side) |
| Maximum Displacement | 3 in³/s |
| Maximum Speed | 4500 RPM |
| Minimum Displacement | 1.8 in³/s |
| Model Code | ACTA0A100G0B040B |
| Output Shaft | 13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62] |
| Paint | Black Per Spec 209-13Aq |
| Product Height | 8.02 in |
| Product Length/Depth | 9.19 in |
| Product Type | Medium Duty Variable Motor |
| Product Volume | 601.423 in³ |
| Product Weight | 23.6 lb |
| Product Width | 8.16 in |
| Special features | 49.2 Cm3/R [3.00 In3/R] Rotating Group |
| Sub-brand | None |
| System Working Temperature | 225 °F |
| Torque | 166.8 Nm |
| Trade Name | 72450 Series |
| Working pressure | 35000000 Pa |