Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72450-DDC-02
2.48 SERVO CONTROLLED V. DISP MOTOR
72450-DDC-02
Where to buy
Export PDF
Tools
Add to comparison
72450-DDC-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.020
Product height mm
203.708
Product length in
9.190
Product length mm
233.426
Product width in
8.160
Product width mm
207.264