
MOTOR-VAR-DISPL 51MV160
725952
Model code: 51V160-R-F1-N-EQ-A6-K-Y-A9-NNN-052-AA-20-60-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
725952
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | Y | Y |
| S51M CONTROL FOR SERVICE | EQ | EQ |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | 20 | 20 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 052 | |
| S51M ORIFICE FOR SERVICE | A9 | |
| S51M PCORSET FOR SERVICE | 00 | 00 |
| S51M PRODUCT FOR SERVICE | 51V060 | 16:160bar |
| S51M SERVORP FOR SERVICE | A6 | |
| S51M SHAFT FOR SERVICE | F1 | F1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | K | K |
| S51M THRESSET FOR SERVICE | 60 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |