726AR00017A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
726AR00017A
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Bearing package | Standard |
| Configuration | Single |
| Design code | 22 |
| Displacement | 67 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 38.5 gal/min |
| Frame size | 25VT |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Geometric displacement | 33 cm³/rev |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 25VTBPS10A-2297AA-22R |
| Product Height | 5.69 in |
| Product Length/Depth | 11.65 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 456.065 in³ |
| Product Weight | 43 lb |
| Product Width | 6.88 in |
| Rear Outlet Port Position (Cover End View) | Opposite inlet port |
| Ring size | 10 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |