728AR00003A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
728AR00003A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 22 | |
| Displacement | 193 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 121.23383808 l/min | |
| Frame size | 45V | |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT | |
| Geometric displacement | 147 cm³/rev | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 45V45A 1A22L | |
| Product Height | 6.94 in | |
| Product Length/Depth | 11.94 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 694.397 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Ring size | 45 | |
| Seal material | None | |
| Shaft rotation | Left | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |