Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
730431-C
CASTING
730431-C
Where to buy
Export PDF
Tools
Add to comparison
730431-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.638
Product height mm
67.000
Product length in
3.976
Product length mm
101.000
Product width in
3.976
Product width mm
101.000