
Danfoss
73056-4-6S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
73056-4-6S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| End gender 1 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | 3/8 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .563 in |
| Inside diameter (bore hole size) | .3 in |
| Item type | NPTF Male to Hose/Pipe/Tube Female |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.036 lb |
| Packaged Width | 4 in |
| Product Height | .563 in |
| Product Length/Depth | .885 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | .281 in³ |
| Product Weight | .01 lb |
| Product Width | .563 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Trade Name | 73056 Series |
| Tube OD 1 | .297 in |
| Tube OD 2 | .378 in |
| UPC | 678146175489 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |