SHAFT 51#250 27T 16/32 ASSY (C8)
731117
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11100433
Product specifications
Characteristic | Value |
---|---|
Describes displacement | N/A |
Describes the design | N/A |
Double Seal Lip | N/A |
Special Length | N/A |
Special Thread | N/A |
factor used for pricing | N/A |
leading prod price dependency | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |