COMPRESSION SPRING
731315
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
731315
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | OTEVA 70 |
| Number of active Coils | 5,75 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 22,3200 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 64,6700 mm |
| Spring, Outside Diameter | 26,8200 mm |
| Spring, Rate | 3,000 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,2500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |