Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
732683
CARD HOLDER DIN41612-F48 .EEA-PAM-5xx
732683
Tools
Add to comparison
Add to comparison
732683
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Card support
Product height in
4.937
Product height mm
125.410
Product length in
5.205
Product length mm
132.200
Product width in
2.875
Product width mm
73.020