Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
73410-201
DR SHF SPL
73410-201
Where to buy
Export PDF
Tools
Add to comparison
73410-201
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.120
Product height mm
28.448
Product length in
7.610
Product length mm
193.294
Product width in
1.124
Product width mm
28.550