DR SHF SPL
73410-202
Tools73410-202 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | | 1.125 |
| Product height mm | | 28.575 |
| Product length in | | 7.790 |
| Product length mm | | 197.866 |
| Product width in | | 1.125 |
| Product width mm | | 28.575 |