HSNG ASY
73415-317
Tools73415-317 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 5.560 |
| Product length mm | 141.224 |
| Product material | Aluminum |
| Product width in | 6.880 |
| Product width mm | 174.752 |