HSNG ASY
73418-301
Tools73418-301 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 6.240 |
| Product length mm | 158.496 |
| Product width in | 6.870 |
| Product width mm | 174.498 |