SPRING-HELICAL-COMP 7.00x55.00x88.35
734590
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
734590
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 2067,920 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 4,18 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 41,0000 mm | |
| Spring, Length Test | 48,2900 mm | |
| Spring, Length unloaded | 88,3500 mm | |
| Spring, Outside Diameter | 55,0000 mm | |
| Spring, Rate | 51,620 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |