Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDBVBWBDNVLRMEDMSHA APPROVEDRINAUSCG | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Length UOM | M | Metric mm |
| Hose series | GH681 SERIES | GH681 Series |
| Legacy fitting part number 1 | 1A22GM12 | |
| Legacy fitting part number 2 | 1A22GM12 | |
| Overall length IN | 9.8 | |
| Overall length MM | 250 | |
| Thread size 1 | M30X1.5 | M30x1.5 |
| Thread size 2 | M30X1.5 | M30x1.5 |