PIN-STRAIGHT 4m6x28-A-ST DIN7
735258
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | A |
Material | ST |
Pin, Diameter | 4,0000 mm |
Pin, Length | 28,0000 mm |
Pin, Tolerance Class | M6 |
Remarks | N/A |
Standard | DIN 7 |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |