738AR00002A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
738AR00002A
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 22 |
| Displacement | 67 cm³/rev |
| Displacement (front) | 67 cm³/rev |
| Displacement (rear) | 45 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | 2520V |
| Frame size (front) | 25V |
| Frame size (rear) | 20V |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 2520V10A2 11CB22R |
| Paint | None |
| Product Height | 5.75 in |
| Product Length/Depth | 11.93 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 471.951 in³ |
| Product Weight | 45 lb |
| Product Width | 6.88 in |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads |
| Rear Outlet Port Position (Cover End View) | 45° CCW From Inlet Port |
| Ring size | 10 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 207 bar |