Aeroquip by Danfoss
74021-1-24S
Other, misc 150lb flange
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Bolt hole diameter | .625 in |
Brand | Aeroquip by Danfoss |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Inside diameter | 1.943 in |
Item type | Flange |
Nominal flange size | 1 |
Outside diameter | 4.25 in |
Product Height | 4.25 in |
Product Length/Depth | .438 in |
Product Type | Marine Military |
Product Volume | 7.911 in³ |
Product Width | 4.25 in |
Product material | Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | 74021 Series |