Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Finish/plating | Zinc Plate |
Inside diameter | 2.567 in |
Item type | Flange |
Outside diameter | 5 in |
Packaged Height | 14 in |
Packaged Length | 9 in |
Packaged Volume | 882 in³ |
Packaged Width | 7 in |
Product Height | 5 in |
Product Length/Depth | .438 in |
Product material | Carbon steel |
Product Type | Marine Military |
Product Volume | 10.95 in³ |
Product Width | 5 in |
Sub-brand | None |
Thread sealant | No |
Trade Name | 74021 Series |